IESNA:LM-63-2002
[TEST]P1645503
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5B-750-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 158W 70CRI 5000K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (80) 5000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.31A 157.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24208.6
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 157.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3907.6 3656.6 3491.0 3363.0 3178.6 3098.4 3223.0 3474.0 3825.6 4237.1 4713.3 5222.1 5742.7 6321.4 6864.3 
7521.5 7991.0 8375.1 8670.4 8791.6 8752.4 8414.4 7419.1 6867.7 6553.6 6137.1 5292.1 3842.7 2533.4 1580.8 1049.9 
631.6 288.5 170.7 68.3 0.0 0.0 
3907.6 3636.2 3480.8 3349.4 3168.4 3098.4 3231.6 3482.5 3835.9 4243.9 4733.8 5247.7 5761.5 6306.1 6886.5 
7514.7 8038.8 8419.5 8730.2 8856.5 8839.4 8510.0 7579.6 6987.2 6693.6 6278.8 5423.5 3967.3 2618.7 1640.5 1090.8 
665.8 327.8 187.8 80.2 0.0 0.0 
3907.6 3660.1 3487.6 3375.0 3216.2 3118.9 3214.5 3438.1 3738.6 4121.0 4585.3 5077.0 5590.8 6142.2 6712.4 
7306.5 7903.9 8433.1 8923.1 9247.4 9368.6 9356.7 8945.3 8139.5 7692.3 7274.0 6434.1 4928.4 3168.4 1978.5 
1316.2 838.2 462.6 307.3 129.7 0.0 0.0 
3907.6 3672.0 3523.5 3421.1 3277.7 3176.9 3211.1 3368.1 3631.0 3950.3 4337.8 4803.8 5278.4 5782.0 6314.6 
6876.3 7502.8 8177.1 8848.0 9426.7 9872.2 10155.6 10230.7 10147.1 9918.3 9477.9 8783.1 7461.8 4846.5 2890.1 
1684.9 1070.4 611.1 303.9 114.4 0.0 0.0 
3907.6 3702.7 3555.9 3462.0 3366.4 3274.2 3250.3 3328.9 3496.2 3743.7 4057.8 4418.0 4805.5 5252.8 5744.4 
6237.8 6814.8 7475.5 8219.8 9010.2 9672.5 10213.7 10637.0 10983.6 11316.5 11623.7 11774.0 11232.8 9134.8 5397.9 
2497.5 1106.2 589.0 250.9 92.2 1.7 0.0 
3907.6 3747.1 3612.3 3525.2 3470.6 3412.5 3381.8 3410.8 3494.5 3649.8 3863.2 4098.8 4365.1 4684.3 5078.7 
5455.9 5920.3 6493.9 7156.2 7948.3 8754.1 9515.5 10232.4 10915.3 11744.9 12721.4 13796.9 14664.1 14290.3 11311.3 
6121.7 2391.7 833.1 404.6 131.4 3.4 0.0 
3907.6 3786.4 3672.0 3603.7 3574.7 3569.6 3576.4 3602.0 3651.5 3736.9 3878.6 4061.2 4214.9 4358.3 4573.4 
4875.5 5228.9 5669.3 6265.1 7006.0 7892.0 8807.0 9798.8 10789.0 11825.2 13127.7 14607.8 16132.2 16770.7 15131.9 
11502.5 6714.1 2367.8 851.9 320.9 29.0 0.0 
3907.6 3788.1 3677.1 3610.5 3583.2 3583.2 3596.9 3624.2 3672.0 3757.4 3902.5 4081.7 4226.8 4354.8 4559.7 
4851.6 5176.0 5616.4 6210.5 6925.8 7835.7 8774.6 9744.2 10794.1 11825.2 13122.6 14592.4 16139.1 16791.2 15188.2 
11683.5 7181.8 2477.0 874.0 336.3 30.7 0.0 
3907.6 3808.6 3735.2 3692.5 3690.8 3718.1 3769.3 3823.9 3893.9 3984.4 4146.6 4319.0 4394.1 4477.8 4655.3 
4885.8 5184.5 5621.5 6213.9 6937.7 7789.6 8764.3 9797.1 10853.8 11932.7 13165.3 14507.1 15628.6 15801.1 14215.1 
11393.3 7222.8 2922.6 742.6 322.6 44.4 0.0 
3907.6 3858.1 3832.5 3839.3 3883.7 3952.0 4022.0 4098.8 4182.4 4298.5 4453.9 4549.5 4595.6 4687.7 4838.0 
5071.8 5360.3 5870.8 6490.5 7243.3 8233.4 9285.0 10411.7 11635.7 12955.3 14370.5 15630.3 16424.2 15929.1 13998.3 
10973.3 5729.1 1819.8 665.8 290.2 80.2 0.0 
3907.6 3905.9 3928.1 3986.1 4088.5 4220.0 4349.7 4489.7 4638.2 4798.7 4988.2 5088.9 5191.3 5338.1 5544.7 
5833.2 6219.0 6693.6 7267.2 7922.7 8634.6 9430.1 10234.2 11208.9 12199.0 13167.0 13807.1 13841.3 12318.5 10121.5 
7052.1 2953.3 932.1 397.8 146.8 44.4 0.0 
3907.6 3936.6 3979.3 4059.5 4191.0 4341.2 4491.4 4643.4 4790.2 4955.8 5124.8 5193.0 5249.4 5327.9 5420.1 
5551.5 5741.0 5980.0 6287.3 6657.7 7082.8 7536.9 8038.8 8672.1 9334.5 9897.9 10133.4 9872.2 8433.1 6796.0 
4730.4 2034.9 681.1 341.4 167.3 61.5 0.0 
3907.6 3926.4 3984.4 4081.7 4220.0 4368.5 4513.6 4641.6 4750.9 4858.4 4950.6 4950.6 4908.0 4870.4 4812.4 
4761.1 4740.7 4725.3 4701.4 4663.8 4616.0 4561.4 4552.9 4655.3 4848.2 4995.0 4873.8 4305.3 3163.3 2239.7 
1406.7 722.1 418.2 242.4 138.3 54.6 0.0 
3907.6 3977.6 4054.4 4146.6 4264.4 4360.0 4421.4 4447.0 4414.6 4319.0 4158.5 3885.4 3503.0 3040.4 2482.1 
1995.6 1574.0 1300.8 1164.3 1102.8 1070.4 1048.2 1017.4 995.2 1014.0 1029.4 991.8 918.4 792.1 657.2 548.0 428.5 309.0 196.3 
107.5 34.1 0.0 
3907.6 4016.8 4086.8 4144.9 4192.7 4194.4 4115.9 3934.9 3632.7 3246.9 2794.5 2270.5 1797.6 1510.8 1374.2 1312.8 
1276.9 1259.9 1256.4 1256.4 1253.0 1239.4 1210.3 1167.7 1126.7 1107.9 1068.7 981.6 843.3 670.9 534.3 421.7 297.0 177.5 105.8 27.3 
0.0 
3907.6 4033.9 4086.8 4097.1 4059.5 3919.5 3627.6 3246.9 2804.8 2302.9 1882.9 1659.3 1567.1 1524.5 1488.6 1464.7 1461.3 
1473.2 1502.3 1534.7 1567.1 1589.3 1596.2 1568.8 1512.5 1430.6 1311.1 1176.2 1012.3 793.8 573.6 382.4 254.4 170.7 88.8 17.1 0.0 
3907.6 4051.0 4073.2 4022.0 3861.5 3549.1 3134.3 2675.0 2212.4 1891.5 1773.7 1724.2 1676.4 1630.3 1591.0 1563.7 
1562.0 1601.3 1632.0 1618.3 1618.3 1620.1 1575.7 1485.2 1399.8 1324.7 1232.5 1114.7 976.5 822.8 628.2 435.3 305.6 192.9 83.6 11.9 
0.0 
3907.6 4035.6 4032.2 3919.5 3644.7 3236.7 2792.8 2340.5 2000.7 1905.1 1879.5 1840.3 1777.1 1700.3 1640.5 1604.7 
1533.0 1434.0 1423.7 1393.0 1328.1 1331.5 1340.1 1357.2 1369.1 1357.2 1331.5 1290.6 1227.4 1118.2 872.3 669.2 471.2 278.3 116.1 6.8 
0.0 
3907.6 4030.5 4003.2 3841.0 3474.0 3040.4 2557.3 2157.8 2012.7 2004.2 1990.5 1947.8 1876.1 1783.9 1690.0 1498.8 
1369.1 1283.8 1166.0 1140.4 1135.2 1152.3 1189.9 1217.2 1203.5 1172.8 1133.5 1082.3 1015.7 932.1 773.3 645.3 515.5 320.9 136.6 6.8 
0.0 
3907.6 4030.5 3992.9 3769.3 3371.6 2897.0 2432.6 2115.1 2075.9 2096.3 2094.6 2057.1 1983.7 1881.2 1645.7 1437.4 
1285.5 1111.3 1048.2 1019.1 1012.3 1019.1 1029.4 1017.4 959.4 927.0 899.6 862.1 802.3 734.1 633.3 530.9 416.5 288.5 129.7 5.1 
0.0 
3907.6 3996.4 3948.6 3738.6 3289.6 2821.9 2362.6 2103.2 2103.2 2137.3 2147.6 2118.5 2058.8 1930.7 1644.0 1411.8 
1196.7 1072.1 1031.1 1037.9 1109.6 1126.7 1020.9 1019.1 932.1 920.1 874.0 831.4 780.2 670.9 566.8 454.1 336.3 232.2 95.6 5.1 
0.0 
3907.6 3979.3 3936.6 3719.8 3289.6 2821.9 2362.6 2101.5 2106.6 2142.4 2152.7 2130.5 2072.4 1925.6 1649.1 1401.5 
1195.0 1068.7 1031.1 1049.9 1148.9 1159.1 1022.6 1031.1 935.5 935.5 875.7 824.5 764.8 648.7 546.3 442.1 315.8 196.3 90.5 5.1 
0.0 
